IESNA:LM-63-2002
[TEST]P1505249
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-109)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (3000K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22853
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 159.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
15869.8 15825.2 15794.7 15685 15506.8 15286.5 14973.8 14492 13868.3 13191.8
12385 11408.1 10301 9048.6 7892 6863.2 5957.4 5145.5 4346.9 3694.4
2887.5 1942.1 1607.1 1325.8 1068.4 892.7 801.1 750.8 712 659.2
589.1 509.9 417.5 320.9 218.6 112.2 0
